Product specifications
Characteristic | Value |
|---|---|
| added value by cross port | 15 |
| Describes displacement | 180 1/cm3 |
| factor used for pricing | 1,00 |
| Index of valve plate | +1,5 |
| leading prod price dependency | 518939 |
| Rotation | double direction |
| Size/Dimensions | L20XW19.8XH1 CM |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |