Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Finish plating | Dura-Kote |
| Item type | Adapter-tee |
| Product height in | 0.840 |
| Product height mm | 21.336 |
| Product length in | 1.290 |
| Product length mm | 32.766 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread sealant | No |
| Thread size 2 | 1-14 UNS |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522986564 |
