Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 2.800 |
| Inside diameter MM | 71.120 |
| Item type | O-Ring |
| Outside diameter IN | 2.940 |
| Outside diameter MM | 74.676 |
| Product height in | 2.940 |
| Product height mm | 74.676 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product width in | 2.940 |
| Product width mm | 74.676 |
| Thickness IN | 0.060 |
| Thickness MM | 1.524 |
