M76 VAR PUMP CW, ACA762027R1B00NAD002MAD040E043AAA
7620-157
Model code: ACA762027R1B00NAD002MAD040E043AAA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 1 piston pumps
7620-157
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 0 | No auxiliary mounting |
| Brand | DANFOSS | Danfoss |
| CHARGE PUMP | D | Charge pump with external discharge port for 7/8-14 UNF SAE o-ring fitting, with steel hex plug |
| Charge pump displacement | 4 | 1.70 cid [27.9 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | NA | Manual with destroke valve (manifold) 12VDC (NO) 3 pin weatherpack connector and (NC) neutral lockout switch (wide band neutral)with packard 2 pin connector |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | A | No manual control lever |
| Control supply orifice | D | 1.32 [.052] Diameter |
| CPRV setting | E | 240 psi [16 bar] |
| Design code | A | Design code A |
| Design type | 0 | Ball-guide, Model 76 |
| Displacement | 76 | 124.8 cm3/r (7.616 in3/r) at 18 deg |
| Flow rate gpm | 91.5 | |
| Flow rate lpm | 346.3 | |
| Identification | A | Case IH |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 27 | 27 tooth 16/32 pitch spline (all displacements) |
| Main ports | B | 1.00 code 62 per SAE J518 |
| Maximum output speed | 2775 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA762027R1B00NAD002MAD040E043 | |
| Model Code 2 | AAA | |
| Mounting flange | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 7272.7 | |
| Output torque n*m | 821.7 | |
| Paint | A | Painted finish black |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 2 | Internal pressure override |
| Pressure override setting | M | 6000 psi [414 bar] |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 43 | Model 76 with modified SAE 'C' mounting flange |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 1 | Propel |
| Working pressure bar | 414 | |
| Working pressure psi | 6000 |