Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
762769-C
CASTING
762769-C
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
762769-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.894
Product height mm
73.500
Product length in
4.252
Product length mm
108.000