7629X2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 22617-2
7629X2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Durometer | 90 | |
| Inside diameter | .239 in | |
| Item type | O-Rings | |
| Outside diameter | .367 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .367 in | |
| Product Length/Depth | .064 in | |
| Product material | Buna-N | |
| Product Volume | .009 in³ | |
| Product Weight | .001 lb | |
| Product Width | .367 in | |
| Thickness | .064 in | |
| UNSPSC | 40183100 | |
| UPC | 639789260765 |