7629X24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 22617-24
7629X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Durometer | 90 | |
| Inside diameter | 1.72 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.956 in | |
| Product Length/Depth | .118 in | |
| Product material | Buna-N | |
| Product Volume | .451 in³ | |
| Product Weight | .003 lb | |
| Product Width | 1.956 in | |
| Thickness | .118 in | |
| UNSPSC | 40183100 | |
| UPC | 639789260789 |