765A1400DWG/15
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
765A1400DWG/15
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Pressure Operated | |
| Actuator Identification | None | |
| Application | Machine tool and multiple industrial applications | |
| Body material | Gray Iron | |
| Design code | 40 | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Check Valve | |
| Light | No | |
| Manual Override | None | |
| Model Code | DGMR-7-A3-FW-40-CV | |
| Product Height | 2.36 in | |
| Product Length/Depth | 8.19 in | |
| Product Volume | 54.506 in³ | |
| Product Weight | 10 lb | |
| Product Width | 2.82 in | |
| Size | D07 | |
| Special features | None | |
| Spool Monitor Switch | None | |
| Sub-brand | None | |
| Valve Mount Type | Subplate/manifold mounted |