Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 57,170 N |
| Material | 17223/D |
| Number of active Coils | 20,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 4,7000 mm |
| Spring, Length Test | 25,0300 mm |
| Spring, Length unloaded | 45,8200 mm |
| Spring, Outside Diameter | 6,7000 mm |
| Spring, Rate | 2,750 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |