
PUMP-VAR-DISPL CW 90PV130
774489
Model code: 90R130-MA-1-AB-80-R-3-T4-H-03-GBA-35-35-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S90P AUXMTG FOR SERVICE | AB | AB |
| S90P CHARGING FOR SERVICE | H | H |
| S90P CHRPRESS FOR SERVICE | 24 | 24 |
| S90P CNTRORF FOR SERVICE | 03 | 03 |
| S90P CONTROL FOR SERVICE | MA | MA |
| S90P DISPLIM FOR SERVICE | 3 | 3 |
| S90P ENDCAP FOR SERVICE | 80 | 80 |
| S90P FILTRATION FOR SERVICE | R | R |
| S90P HPPORTA FOR SERVICE | 35 | 35 |
| S90P HPPORTB FOR SERVICE | 35 | 35 |
| S90P PRESSREG FOR SERVICE | 1 | 1 |
| S90P PRODUCT FOR SERVICE | 90R130 | 90R130 |
| S90P SHAFT FOR SERVICE | T4 | |
| S90P SHF FOR SERVICE | GBA | GBA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |