Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
774526
PLUG 1/8 BSP
774526
Where to buy
Export PDF
Tools
Add to comparison
774526
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.551
Product height mm
14.000
Product length in
0.472
Product length mm
12.000
Product width in
0.551
Product width mm
14.000