SPRING-HELICAL COMP, 1.50x11.20x32.30
775148
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
775148
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 121,500 N |
| Material | 17223/1-D |
| Number of active Coils | 7,20 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 8,2000 mm |
| Spring, Length Test | 16,6200 mm |
| Spring, Length unloaded | 32,3000 mm |
| Spring, Outside Diameter | 11,2000 mm |
| Spring, Rate | 8,200 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,5000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |