BACK TO BACK (DUAL MANU. VARIABLE DISP), ADDRA3JRTT41B03JRTT100LECAK0PDB
78364-RDW-02
Model code: ADDRA3JRTT41B03JRTT100LECAK0PDB
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 70160 and 70360 piston pumps
78364-RDW-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | None |
| Aux port and bypass valve | B | 2x .750-16 UNF-2B SAE o-ring port, top, plugged (C1); bottom (C2); no bypass valve |
| Auxiliary mount features | E | Integral mount series "26" (RH rotation suction port bottom\LH rotation suction port top) with 35 tooth input |
| Auxiliary pump number | CAK | 26506-R01 multiple gear pump series "26" 1.02/1.02/1.02 |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ADD | Dual manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 bolt b) |
| Control shaft front | R | Left; 19.1 [.75] square shaft without bolt groove; 128 [5.04] from centerline to control shaft end |
| Control shaft rear | R | Left; 19.1 [.75] square shaft without bolt groove; 128 [5.04] from centerline to control shaft end |
| CPRV setting and routing | 0 | None |
| Design code | B | B |
| Displacement and RG kit front | 3 | 49.2 cm3/r [3.00 in3/r]; rotating kit- standard |
| Displacement and RG kit rear | 3 | 49.2 cm3/r [3.00 in3/r]; rotating kit- standard |
| Drain size and location front | 4 | 2x .750-16 UNF-2B SAE o-ring port, top (D1); bottom (D2) |
| Drain size and location rear | 1 | 2x .750-16 UNF-2B SAE o-ring port, top (D3); bottom, plugged (D4) |
| Flow rate gpm | 46.8 | |
| Flow rate LPM | 177.0 | |
| Identification | D | Macdon |
| Input shaft | A | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major diameter; 46 [1.81] shaft extension |
| Input shaft rotation | R | Right hand rotation (CW) |
| Main ports A and B | 1 | 4x 1.0625-12 UN-2B SAE o-ring ports; front ports top, rear ports bottom |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADDRA3JRTT41B03JRTT100LECAK0PD | |
| Model Code 2 | B | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output torque lbf-in2 | 2387.3 | |
| Output torque Nm | 269.7 | |
| Paint | 0P | Gray per spec 209-13P |
| Relief set front main port A | T | 344.7 bar [5000 lbf/in2] |
| Relief set front main port B | T | 344.7 bar [5000 lbf/in2] |
| Relief set rear main port A | T | 344.7 bar [5000 lbf/in2] |
| Relief set rear main port B | T | 344.7 bar [5000 lbf/in2] |
| Special features | 0L | Mounting holes, 4x .375-16 UNC-2B thd, 15.2 [.60] min full thd, 50.8 [2.000] between mounting holes; increased torque rating foraux pump; fluorocarbon drive shaft seal |
| Valve plate front | J | Type 10 |
| Valve plate rear | J | Type 10 |
| Working pressure bar | 345 | |
| Working pressure psi | 5000.00 |