Danfoss
78461-RGY-04-M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
78461-RGY-04-M
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Charge Pressure Relief Valve Setting | 240 bar |
| Configuration | Single |
| Displacement | 49.2 in³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Easy-to-operate sealed systemDisplacements: 20cc to 49cc (1.22 to 3.00 cu in)Flexible for multiple applications |
| High Pressure Relief Valve Setting Port A | 240 bar |
| Identification | Standard |
| Main Port Orientation | Radial |
| Main Port(s) | 1.3125-12 UN SAE O-Ring Port |
| Model Code | ACHRABB00DE2LLAHA0A000B000D + ACJRBLJ83DS2LLAHA0A000B000D |
| Mounting Flange Location | Standard J744 |
| Output Shaft | 41 Tooth 48/96 External, Diameter 22.22 [.875], Accepts Shaft Extension 24.4 [.96] |
| Paint | None |
| Product Height | 8.28 in |
| Product Length/Depth | 22.11 in |
| Product Type | Medium Duty Closed Circuit Pump |
| Product Volume | 1658.621 in³ |
| Product Weight | 105 lb |
| Product Width | 9.06 in |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | 72400 Series |
| Type | Variable Displacement |