PUMP-VAR-DISPL CCW 90PV042
785576
Model code: 90L042-DC-1-BB-86-M-4-C3-B-03-GBA-42-42-20-F001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
S90P AUXMTG FOR SERVICE | BB | BB |
S90P CHARGING FOR SERVICE | B | B |
S90P CHRPRESS FOR SERVICE | 20 | 20 |
S90P CNTRORF FOR SERVICE | 03 | 03 |
S90P CONTROL FOR SERVICE | DC | |
S90P DATA FOR SERVICE | F001 | F001 |
S90P DISPLIM FOR SERVICE | 4 | 4 |
S90P ENDCAP FOR SERVICE | 86 | 86 |
S90P FILTRATION FOR SERVICE | M | M |
S90P HPPORTA FOR SERVICE | 42 | 42 |
S90P HPPORTB FOR SERVICE | 42 | 42 |
S90P PRESSREG FOR SERVICE | 1 | 1 |
S90P PRODUCT FOR SERVICE | 90L042 | 90L042 |
S90P SHAFT FOR SERVICE | C3 | C3 |
S90P SHF FOR SERVICE | GBA | GBA |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |