DRUCKFEDER 2,25X 15,25X 84,26 n=12,45
788208
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | SORTE C 17223/1 |
Number of active Coils | PC |
Remarks | N/A |
Spring, Inside Diameter | mm |
Spring, Length Test | N/A |
Spring, Length unloaded | mm |
Spring, Outside Diameter | mm |
Spring, Rate | N/mm |
Spring, Type | HELICAL COMPRESSION |
Standard Class Level | N/A |
Wire, Diameter | mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |