Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 7910-XR | |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| End Type 2 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hex size 1 IN | 0.563 | |
| Hex size 1 MM | 14.300 | |
| Product material | BRASS | Brass |
| Thread sealant | NO | No |
| Thread size 2 | 3/8-24 UNF | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.125 | |
| Tube outside diameter 1 MM | 3.2 | |
| Tube outside diameter 2 IN | 0.125 | |
| Tube outside diameter 2 MM | 3.2 |