SPRING-HELICAL COMP, 3.00x17.80x79.37
791350
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
791350
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 612,420 N |
| Material | EN 10270-2 T |
| Number of active Coils | 12,36 PC |
| Remarks | HMS-130 CLAS |
| Spring, Inside Diameter | 11,8000 mm |
| Spring, Length Test | 48,1900 mm |
| Spring, Length unloaded | 79,3700 mm |
| Spring, Outside Diameter | 17,8000 mm |
| Spring, Rate | 19,640 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |