Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.040 | |
| A dimension MM | 51.816 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-03B04-D | |
| End connection hex size IN | 0.560 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.980 | |
| Hose cut off factor MM | 24.892 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.103 | |
| Inside diameter MM | 2.620 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 2.040 | |
| Product length mm | 51.816 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |