Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.370 | |
| A dimension MM | 60.198 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-04J18-100 | |
| End connection hex size IN | 0.680 | |
| End size 1 | -18 | -18 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.115 | |
| Hose cut off factor MM | 28.321 | |
| Hose size | -18 | -18 |
| Inside diameter IN | 0.153 | |
| Inside diameter MM | 3.886 | |
| Product height in | 0.669 | |
| Product length in | 2.370 | |
| Product length mm | 60.198 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |