Winner by Danfoss
7T-16(T06)L90Z
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7T-16(T06)L90Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End type 1 | BSPT | |
| End type 2 | BSPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 7T Series |