Winner by Danfoss
7WB-26.7-12S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7WB-26.7-12S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 3/4 IN | |
| End type 1 | Weld | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Item type | Weld Male /BSPP Female Adapter | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Weight | 216.8 g | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | NA | |
| Thread Size 2 | G3/4-14 | |
| Trade Name | 7WB Series |