Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Number of active Coils | 12,30 PC | |
| Remarks | N/A | |
| Size/Dimensions | L27.4XW26.4XH26.4 CM | |
| Spring, Inside Diameter | 13,8700 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 77,3000 mm | |
| Spring, Outside Diameter | 21,3900 mm | |
| Spring, Rate | 29,420 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,7600 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Volume | 19096.703 Cubic centimeter |
| Proposition 65 | Cancer and Reproductive Harm |