PUMP-VAR DISPL, CW  90PV100-product-details

PUMP-VAR DISPL, CW 90PV100

80002475

Model code: 90-R-100-DC-1-BC-60-P-4-S1-E-GB-GBA-26-26-24

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: END CAP PORTS60side ports
H: CHARGE PUMPE20 cc/rev
J: AUXILIARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLDC3 positon F-N-R solenoid control ( 12 V , DC ), DIN connector
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement100100 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
Size/Dimensions0.001
T: CONTROL ORIFICESGBFNR (P) 0,81 (TA) 1,2 (TB) 1,2 (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A26Port A = 260 Bar / 3770 PSI
Y: HIGH PRS SETTING PORT A26Port A = 260 Bar / 3770 PSI
Z: HIGH PRESSURE SETTING B26Port B = 260 Bar / 3770 PSI
Z: HIGH PRS SETTING PORT B26Port B = 260 Bar / 3770 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm