MOTOR-VAR DISPL MMV046C
80003204
Model code: MMV-046-C-A-A-A-A-AV-VNB-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 variable motors
80003204
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | MMV | Variable displacement motor - SAE B mount |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 25cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: OUTPUT SHAFT / AUX DRIVE | A | 13 teeth 16/32 spline / none |
| E: MINIMUM DISPLACEMENT | A | 11 degree, 29.2 cc |
| F: CONTROL FEATURES | A | 1-line control bottom |
| G:HOUSING/ENDCAP CONFIGURATION | AV | Radial 1-5/16 (side) ports with loop flush, charge pressure relief valve set at 20.7 bar, housing tapped for orifice |
| T: SPECIAL HARDWARE FEATURES | VNB | 1.4 mm diameter loop flush orifice, black paint, Danfoss tag, layout A |
| ZZ: SF (NON-HARDWARE) | *** | None |
| Product | MMV | Variable displacement motor - SAE B mount |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |