MOTOR-VAR-DISPL 51MV060-1
80003517
Model code: 51V060-1--R-S1-B-B3-B3-N-N-U5-AKE-040-AA-NN-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003517
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | B | B:90% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | NN | NN:no loop flushing |
| L: INPUT SHAFT | S1 | S1:14T12/24pitch |
| M: CONTROLS | B3 | B3:el 2pos,12V Deuts,energ min |
| N: SERVO PRESSURE | B3 | B3:int red. high, w/o PCOR |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51V060-1- | 51V060-1- |
| T: CONTROL ORIFICES | U5 | U5 |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | AKE | AKE:magn.ring,Berendsen |
| Y: MIN. DISPLACEMENT SETTING | 040 | 040ccm fix |
| Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |