
PUMP-VAR DISPL, CW 90PV075
80003893C
Model code: 90-R-075-MA-1-BB-80-S-3-C7-D-03-GBA-42-42-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: END CAP PORTS | 80 | twin ports |
H: CHARGE PUMP | D | 17 cc/rev |
J: AUXILIARY MOUNTING PAD | BB | SAE-BB, flat cover with 15 teeth coupling |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
K: CHARGE PRS RELIEF | 24 | 24 bar |
L: SHAFT OPTIONS | C7 | splined shaft , 23 teeth, pitch = 16 / 32 |
M: CONTROL | MA | standard control-MDC |
N: FILTRATION | S | Suction |
P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
Series 90 Product Line | 90 | Series 90 |
Series 90 Rotation | R | Clockwise (Right hand) Rotation |
T: CONTROL ORIFICES | 03 | MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 42 | Port A = 420 Bar / 6090 PSI |
Y: HIGH PRS SETTING PORT A | 42 | Port A = 420 Bar / 6090 PSI |
Z: HIGH PRESSURE SETTING B | 42 | Port B = 420 Bar / 6090 PSI |
Z: HIGH PRS SETTING PORT B | 42 | Port B = 420 Bar / 6090 PSI |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |