PUMP-VAR-DISPL CCW 90PV100
80004098
Model code: 90L100-LS-V-CD-8E-L-3-C7-F-04-GB1-44-44-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 8E | Twin Ports, Integrated Brake support at side B |
H: CHARGING SYSTEM | F | 26 cc/rev |
J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
L: INPUT SHAFT | C7 | 23T 16/32 Pitch |
M: CONTROLS | LS | MDC, neutral start switch (high actuating force), weather-pack connector, special offset handle |
N: FILTRATION | L | pressure integral (long filter) |
P: HIGH PRESSURE REGULATION | V | Port A & B: low overshoot PL without endcap logic plugs, up to 450 bar settings |
SERIES 90 PUMP TYPE | 90L100 | Series 90 100cc/rev counter-clockwise rotation |
T: CONTROL ORIFICES | 04 | EDC 1 & 3, EFPC (P) 1,02 (TA) 1,3* (TB) 1,3* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GB1 | CP15+0,5° valve plate, brake support with 175 bar setting of the pressure regulator valve |
Y: HIGH PRESSURE SETTING A | 44 | 440 Bar |
Z: HIGH PRESSURE SETTING B | 44 | 440 Bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |