
MOTOR-VAR-DISPL 51MC080
80004391
Model code: 51C080-R-D3-N-L2-B1-V-A-C0-ACB-016-AA-E4-B2-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | V | V:220mA |
K: LOOP FLUSHING VALVE | E4 | E4:4.0 l/min,16bar |
L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
M: CONTROLS | L2 | L2:el prop,24V DIN,energ min |
N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | A | A:425mA |
SERIES 51 MOTOR TYPE | 51C080 | 51C080 |
T: CONTROL ORIFICES | C0 | C0 |
V: THRESHOLD SETTING | B2 | B2:220mA |
W: SPECIAL HARDWARE FEATURES | ACB | ACB:KPP#16408,KPP#26408,adj |
Y: MIN. DISPLACEMENT SETTING | 016 | 016:16ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |