MOTOR-VAR-DISPL 51MD060-1
80004426
Model code: 51D060-1--R-D1-N-TA-CA-N-N-X1-NNN-024-AA-F0-00-18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | F0 | F0:11,5l/min,16bar |
L: INPUT SHAFT | D1 | D1:W30x2x30x14x9g DIN5480 |
M: CONTROLS | TA | TA:pressure compensator |
N: SERVO PRESSURE | CA | CA:int A+B,PCOR A+B,BPD |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51D060-1- | 51D060-1- |
T: CONTROL ORIFICES | X1 | X1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 024 | 024ccm |
Z: PCOR SETTING | 18 | 18:180bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |