
PUMP-VAR DISPL, CCW S45PVOC_K
80004572
Model code: KR-L-038C-EP-18-10-NN-A-3-F2NP-A6N-KNB-NNN-BSC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80004572
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | EP | Fan drive control - pressure compensated, load sensing proportional-dampened, 24VDC, normally closed, [PS range: 110-210, LS range:10-30] |
| Displacement and load life | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | KNB | No displacement limiter |
| Frame | KR | K frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 10 | 10 bar [145 psi] |
| Pilot orifice | A | 0.8 mm diameter orifice - servo control |
| Pressure compensator setting | 18 | 180 bar [2610 psi] |
| Rotation | L | Counter-clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | F2NP | F2NP |
| Special features | BSC | Black paint, Scania tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |