MOTOR-VAR DISPL MMV046C
80004614
Model code: MMV-046-C-A-J-P-H-AA-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 variable motors
80004614
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MMV | Variable displacement motor - SAE B mount |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| Type | C | 25cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: OUTPUT SHAFT / AUX DRIVE | J | Tapered, 1 inch diameter, 1.5 in/foot, Woodruff key / none |
| E: MINIMUM DISPLACEMENT | P | 7 degree, 18.5 cc, without servo spring |
| F: CONTROL FEATURES | H | 2-line control, top and bottom, no bias spring, solid min displacement |
| G:HOUSING/ENDCAP CONFIGURATION | AA | Radial side ports |
| T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint, Danfoss tag |
| ZZ: SF (NON-HARDWARE) | *** | None |
| Product | MMV | Variable displacement motor - SAE B mount |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |