
GEAR PUMP-RH, SINGLE DISPL
80004881
Model code: DE1R-32FH-BB-A104-NNN-000-AL-XX-XXX
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
80004881
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series left-hand single |
| Front displacement and input drive | 32FH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension, for Axxx auxiliary covers |
| Mounting flange | BB | SAE B 2 bolt |
| Rear cover and porting | A104 | Cover, auxiliary, internal 22T, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Control setting | NNN | No controls |
| RELIEF VALVE PRESSURE | 000 | No relief valve |
| Screws | AL | AL: Screws |
| Nameplate | XX | XX |
| Special features | XXX | No special features |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |