Rugid cast iron single stage
Our compact single pumps provide high power density, relief valves, and optional process flow diagrams (PFDs) on their covers.
Features and benefits
- High-strength cast iron construction allows consistently efficient performance
- Custom-engineered shaft bearings and dual pressure-balanced thrust plates optimize internal bearing lubrication, allowing for high starting torque and long life with fluid viscosity as low as 8 mm²/sec [52 SUS]
- Compact three-piece ductile iron construction with bearings located in the front flange and rear cover minimizes overall package length and increases radial load-carrying capability
- Pressure-balanced thrust plates provide improved efficiency at extreme pressures and temperatures
- High-temperature Viton® seals are well suited for today’s hotter-running machines
- Located in the front flange, high-quality steel-backed bronze bearings provide maximum pressure handling capacity, allowing extended radial loading without an external roller bearing
- Available with side or rear ports, SAE A or B flange, an a variety of shaft options
Applications
- Agriculture
- Construction
- Forestry
- Marine
- Material handling
- Mining and petroleum
- Transportation
Specifications and drawings
Frame Size | Displacement cm3 [in3] | Rated pressure bar [psi] | Min. speed rpm * | Max. speed rpm | Theoretical flow at max. speed l/min [US gal/min] |
07 | 7.0 [0.43] | 276 [4,000] | 1,200 | 3,400 | 24.0 [6.3] |
10 | 9.5 [0.58] | 276 [4,000] | 900 | 3,400 | 32.3 [8.5] |
11 | 10.8 [0.66] | 276 [4,000] | 900 | 3,400 | 36.7 [9.7] |
13 | 12.6 [0.77] | 276 [4,000] | 700 | 3,400 | 42.9 [11.3] |
14 | 14.3 [0.87] | 276 [4,000] | 700 | 3,400 | 48.5 [12.8] |
17 | 17.0 [1.04] | 276 [4,000] | 600 | 3,400 | 57.9 [15.3] |
19 | 19.0 [1.16] | 276 [4,000] | 600 | 3,400 | 64.6 [17.1] |
21 | 20.5 [1.25] | 276 [4,000] | 600 | 3,400 | 69.6 [18.4] |
23 | 22.5 [1.37] | 276 [4,000] | 600 | 3,400 | 76.3 [20.2] |
25 | 25.4 [1.55] | 276 [4,000] | 600 | 3,400 | 86.4 [22.8] |
29 | 29.0 [1.77] | 276 [4,000] | 600 | 3,200 | 92.8 [24.5] |
32 | 31.8 [1.94] | 276 [4,000] | 600 | 3,000 | 95.4 [25.2] |
36 | 36.1 [2.20] | 241 [3,500] | 600 | 2,750 | 99.0 [26.2] |
38 | 38.0 [2.32] | 228 [3,300] | 600 | 2,750 | 104.5 [27.6] |
41 | 41.0 [2.50] | 207 [3,000] | 600 | 2,500 | 102.4 [27.1] |
45 | 45.1 [2.75] | 190 [2,750] | 600 | 2,500 | 112.7 [29.8] |
* minimum speed at maximum pressure
For more information, see Rugid Cast Iron Group 2.5 Pump Technical Information.