MOTOR-VAR-DISPL 51MC060-1
80005604
Model code: 51C060-1--R-D1-N-TH-C2-N-N-X1-NNN-020-AA-E6-00-13
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | E6 | E6:6l/min,16bar |
L: INPUT SHAFT | D1 | D1:W30x2x30x14x9g DIN5480 |
M: CONTROLS | TH | TH:hyd 2pos,pres compensator |
N: SERVO PRESSURE | C2 | C2:int,PCOR A+B,w/o BPD |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51C060-1- | |
T: CONTROL ORIFICES | X1 | X1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 020 | 020ccm |
Z: PCOR SETTING | 13 | 13:130bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |