Winner by Danfoss
80068N-20F20YTLTZ
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80068N-20F20YTLTZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Construction style | Reusable | |
| Drop dimension | 3.75 | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.417 in | |
| Hose cut-off factor | 2.56 in | |
| Hose dash size | -20 | |
| Inside diameter | .95 in | |
| Item type | Fitting Assembly | |
| Product Height | 4.56 in | |
| Product Length/Depth | 7.89 in | |
| Product material | Carbon Steel | |
| Product Type | A/C Refrigeration Products | |
| Product Volume | 67.999 in³ | |
| Product Width | 1.89 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-18 | |
| Trade Name | 80068N Series |