Winner by Danfoss
80098N-20F20YTLTZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80098N-20F20YTLTZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Construction style | Reusable | |
| Drop dimension | 3.46 | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.417 in | |
| Hose cut-off factor | 2.48 in | |
| Hose dash size | -20 | |
| Inside diameter | .95 in | |
| Item type | Fitting Assembly | |
| Product Height | 4.28 in | |
| Product Length/Depth | 6.2 in | |
| Product material | Carbon Steel | |
| Product Type | A/C Refrigeration Products | |
| Product Volume | 50.153 in³ | |
| Product Weight | 1.738 lb | |
| Product Width | 1.89 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-18 | |
| Trade Name | 80098N Series |