Danfoss
8165X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
8165X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compatible tube OD | .375 in | |
| Compliance(s) | ASAASME | |
| End Size 1 | 3/8 IN | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | Sleeve | |
| Outside diameter | .5 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .5 in | |
| Product Length/Depth | .38 in | |
| Product material | Carbon steel | |
| Product Type | Sleeve | |
| Product Volume | .095 in³ | |
| Product Weight | .006 lb | |
| Product Width | .5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | Ermeto | |
| UNSPSC | 40183100 | |
| UPC | 725975055380 |