SA ADJUSTMENT HEAD F
818992
Tools818992 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 1.220 |
| Product width mm | 30.988 |