SPRING 2 BAR
819355
Tools819355 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 0.945 |
| Product height mm | 24.000 |
| Product length in | 5.768 |
| Product length mm | 146.500 |
| Product width in | 0.945 |
| Product width mm | 24.000 |