823AN00002K
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
Recommended replacement: 857AN00047A
823AN00002K
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid Controlled Pilot Operated |
| Body material | Cast Iron |
| Build Type | Spring centered |
| Check Valve | No |
| Coil voltage | 24 Volt DC |
| Communication bus | None |
| Connector type | ELECTRICAL (PH7) AS PE7 BUT WITH PIN C USED FOR ENABLE SIGNAL |
| Customer Programmable | No |
| Design code | 10 |
| Diode | None |
| Fast Response | No |
| Feedback Sensor | No |
| Flow rate | 80 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Antiwear hydraulic oils and with Non Alkyl based Phosphate Esters |
| Function | Directional Control Valve |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | KBDG5V-5-33C80N-M2-PH7-H1-10 |
| Performance | Standard |
| Pilot Drain | External |
| Pressure Rating | 315 bar |
| Product Height | 7.39 in |
| Product Length/Depth | 9.37 in |
| Product Volume | 191.807 in³ |
| Product Weight | 21.2 lb |
| Product Width | 2.77 in |
| Seal material | Fluorocarbon |
| Spool Center Condition | Reduced A & B Ports Pressure at Null |
| Spring Arrangement | C |
| Stage | Two Stage |
| Symmetrical Flow | Yes |
| Tank Port Rating | 8 bar |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |