824AN00020A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
824AN00020A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Connector type | ELECTRICAL (PC7) 7 PIN CONNECTOR WITHOUT PLUG | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Feedback Sensor | No | |
| Flow rate | 400 l/min | |
| Fluid Cleanliness | 18/16/13 micron | |
| Fluid compatibility | Anti wear petroleum oils and Non alkyl based phosphate esters | |
| Function | Pressure Relief | |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBCG-3-250D-Z-M2-2-A-PC7-H1-10 | |
| On-Board Electronics | None | |
| Pressure Rating | 210 bar | |
| Product Weight | 4.85 lb | |
| Seal material | Fluorocarbon | |
| Stage | Single Stage | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |