
82938
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
82938
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Bearing |
| Product Height | 2.0472 in |
| Product Length/Depth | .5906 in |
| Product material | Steel |
| Product Type | Spare Part |
| Product Volume | 2.475 in³ |
| Product Width | 2.0472 in |
| Sub-brand | None |
| Trade Name | None |