MOTOR-VAR-DISPL 51MD060
83001157
Model code: 51D060-R-D1-N-HS-A2-B-H-E1-NNN-012-AA-NN-05-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | B | B:5-12bar |
K: LOOP FLUSHING VALVE | NN | NN:no loop flushing function |
L: INPUT SHAFT | D1 | D1:W30x2x30x14x9g DIN5480 |
M: CONTROLS | HS | HS:hyd prop |
N: SERVO PRESSURE | A2 | A2:int,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | H | H:14bar |
SERIES 51 MOTOR TYPE | 51D060 | 51D060 |
T: CONTROL ORIFICES | E1 | E1 |
V: THRESHOLD SETTING | 05 | 05:5bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 012 | 012:12ccm |
Z: PCOR SETTING | 16 | 16:160bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |