Product specifications
Characteristic | Value | Description |
|---|---|---|
| C: INPUT SHAFT | E | 19 TEETH 16/32 PITCH |
| F: HOUSING | 3 | MDC, EDC WITH CPRV - STANDARD, SAE C- Flange |
| FD: CONTROL TYPE & DESCRIPTION | E3A | EDC - Low Current- PCP style, MS Style Connector, (14-85mA) |
| FE:CONTROL RESPONSE TIME | 03 | Slow Response |
| FH: SYS PRESS PROT - PORT A | 32 | 325 BAR (4715 PSI) HPRV |
| FJ: SYS PRESS PROT - PORT B | 32 | 325 BAR (4715 PSI) HPRV |
| FK: LOOP BYPASS VALVE | N | None - No Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | N | NONE |
| FM: DISPL LIMITERS - SIDE 2 | N | NONE |
| FT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| FX: CONTROL FEATURES | A | High Gain Spool - EDC |
| G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
| N: SPECIAL HARDWARE | NNL | NONE, (CP15 VALVE- PLATE), CCW ROTATION |
| P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| RD: CONTROL TYPE & DESCRIPTION | E3A | EDC - Low Current- PCP style, MS Style Connector, (14-85mA) |
| RE:CONTROL RESPONSE TIME | 03 | Slow Response |
| RH: SYS PRESS PROT - PORT C | 32 | 325 BAR (4715 PSI) HPRV |
| RJ: SYS PRESS PROT - PORT D | 32 | 325 BAR (4715 PSI) HPRV |
| RK: LOOP BYPASS VALVE | N | NONE |
| RL: DISPL LIMITERS - SIDE 1 | N | NONE |
| RM: DISPL LIMITERS - SIDE 2 | N | NONE |
| Rotation | L | Left-hand, CCW |
| RT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| RX: CONTROL FEATURES | A | High Gain Spool - EDC |
| S: CHARGE PRESS RELIEF SETTING | F | 20 BAR (290 PSI) |
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| Size/Dimensions | 0.001 | |
| U: AUXILIARY MOUTING PAD | J | SAE A, 9T, ALL GEAR PUMP ORIENTATIONS, (plate shipping cover) |
| V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
| Y:FRT UNIT DISPL & SPEED SENSG | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |