J-Frame with Fan Drive Control

PUMP-VAR DISPL, CCW S45PVOC_J

83004778

Model code: JR-L-075C-LS-25-20-NN-N-3-C2A2-A8N-NNN-NNN-NNN

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationLCounter-clockwise rotation
Displacement and load life075C75 cc/rev - 260 bar maximum continuous rated pressure
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting25250 bar [3625 psi]
Load sensing setting2020 bar [290 psi]
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapC2A213 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads)
Shaft seal, front flange, and housing portsA8NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Displacement limiterNNNNone
Special hardwareNNNSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag
Size/Dimensions0.001

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm