PUMP-VAR DISPL, CW 90PV100
83005343
Model code: 90-R-100-KP-1-AB-60-R-3-F1-E-03-GBA-35-35-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: END CAP PORTS | 60 | side ports |
H: CHARGE PUMP | E | 20 cc/rev |
J: AUXILIARY MOUNTING PAD | AB | SAE-A with 9 teeth coupling |
K: CHARGE PRESSURE SETTING | 28 | 28 bar |
K: CHARGE PRS RELIEF | 28 | 28 bar |
L: SHAFT OPTIONS | F1 | splined shaft , 13 teeth, pitch = 8 / 16 |
M: CONTROL | KP | weather-pack connector,standard. porting, dual coil (14 - 85 mA) |
N: FILTRATION | R | Remote filtration |
P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
Series 90 Product Line | 90 | Series 90 |
Series 90 Rotation | R | Clockwise (Right hand) Rotation |
T: CONTROL ORIFICES | 03 | MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 35 | Port A = 350 Bar / 5070 PSI |
Y: HIGH PRS SETTING PORT A | 35 | Port A = 350 Bar / 5070 PSI |
Z: HIGH PRESSURE SETTING B | 35 | Port B = 350 Bar / 5070 PSI |
Z: HIGH PRS SETTING PORT B | 35 | Port B = 350 Bar / 5070 PSI |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |