
MOTOR-VAR DISPL MMV046C
83005731
Model code: MMV-046-C-A-E-W-E-R-NNL-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 variable motors
83005731
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 46cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: OUTPUT SHAFT / AUX DRIVE | E | 15 teeth 16/32 spline / none |
| E: MINIMUM DISPLACEMENT | W | 7.5 degree, 19.8 cc |
| F: CONTROL FEATURES | E | 2-line control, top and bottom, adjustable min, adjustable max |
| G:HOUSING/ENDCAP CONFIGURATION | R | R |
| T: SPECIAL HARDWARE FEATURES | NNL | 2.4mm diameter loop flush orifice, yellow paint, CAT tag |
| ZZ: SF (NON-HARDWARE) | *** | None |
| Product | MMV | Variable displacement motor - SAE B mount |
| Product | MMV | Variable displacement motor - SAE B mount |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |