MOTOR-VAR-DISPL 51MV060-1
83005760
Model code: 51V060-1--R-S1-N-TA-D7-N-N-X1-ABA-014-AA-E6-00-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | E6 | E6:6l/min,16bar |
L: INPUT SHAFT | S1 | S1:14T12/24pitch |
M: CONTROLS | TA | TA:pressure compensator |
N: SERVO PRESSURE | D7 | D7: intPCOR A+B,BPD,12V JET |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51V060-1- | 51V060-1- |
T: CONTROL ORIFICES | X1 | X1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | ABA | ABA:magn.ring,adj |
Y: MIN. DISPLACEMENT SETTING | 014 | 014ccm |
Z: PCOR SETTING | 28 | 28:280bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |