GEAR MOTOR, D-SERIES CCW
83006272
Model code: DEML-38PB-BB-C109-P2BD-A000-N000-AN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron gear motors
83006272
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEML | D-series motor left hand |
| Displacement and input drive | 38PB | 38cc SAE B straight key |
| Mounting flange | BB | SAE B 2 bolt |
| Cover, control and porting | C109 | High flow (>25 GPM) anti-cavitation valve, 1 1/16 ORB, idler drain |
| Integral valving one | P2BD | Proportional relief valve high flow, 12V, 241 bar |
| Integral valving two | A000 | Anti-cavitational valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |